Tube fitting male elbow
Male Elbow - Duolok
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSD6ME12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD6ME2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD6ME4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD6ME6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD6ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD8ME12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD8ME4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD8ME6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD8ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM10ME2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM10ME4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM10ME6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM10ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM12ME12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM12ME4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM12ME6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM12ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM15ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 15 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM16ME6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM16ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM18ME12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
ISSDM18ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM20ME12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM22ME16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
ISSDM25ME12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
Unit of Measure
1 2 3 4 5 »