Tube fitting male connector
Male Connector - Duolok
Unit of Measure
« 6 7 8 9 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM6MC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM6MC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM8MC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM8MC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM8MC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM8MC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM8MC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IMD10MC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD12MC12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD12MC16 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD12MC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD2MC1 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/16-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD2MC2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD2MC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD2MC6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD2MC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD4MC1 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/16-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD4MC12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD4MC2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD4MC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD4MC6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD4MC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD6MC12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD6MC2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD6MC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
Unit of Measure
« 6 7 8 9