Tube fitting male branch tee
Male Branch Tee - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

IMD2MBT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD2MBT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD4MBT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD4MBT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD6MBT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD6MBT6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD8MBT6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD8MBT8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
Unit of Measure
1 2 3