Tube fitting male branch tee
Male Branch Tee - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

ISSDM10MBT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
ISSDM10MBT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
ISSDM12MBT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM12MBT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM12MBT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM6MBT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM6MBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM8MBT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM8MBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM10MBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM10MBT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM10MBT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM12MBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM12MBT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM12MBT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBD12MBT12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IHCD2MBT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD2MBT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD4MBT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD4MBT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IHCD6MBT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD6MBT6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD8MBT6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD8MBT8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD12MBT12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
Unit of Measure
1 2 3