Duolok male adapters have one tube stub end that is inserted into a tube fitting and one male NPT end to connect to a female NPT port.
Tube fitting maile adapter
Unit of Measure
1 2 3 4 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMD2MA2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD2MA4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube Stub by Male National Pipe Thread
IMD4MA2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 3 N/A Duolok Tube Stub by Male National Pipe Thread
IMD4MA4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD4MA6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD4MA8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD6MA2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD6MA4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD6MA6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD6MA8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD8MA4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD8MA6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IMD8MA8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
ISSD12MA16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/4 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A N/A Duolok Tube Stub by Male National Pipe Thread
ISSD24MA24 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A N/A Duolok Tube Stub by Male National Pipe Thread
Unit of Measure
1 2 3 4