Tube fitting female run tee
Female Run Tee - Duolok
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

ISSDM6FRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM8FRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 8 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSDM8FRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 8 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD2FRT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD4FRT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD4FRT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD6FRT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD8FRT6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD8FRT8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD2FRT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD4FRT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD4FRT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 1/4 in N/A 3 N/A Duolok Tube End by Female National Pipe Thread
IMD6FRT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD8FRT6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD8FRT8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSD12FRT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
Unit of Measure
1 2