Tube fitting female run tee
Female Run Tee - Duolok
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

IBD2FRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD4FRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD4FRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD6FRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD8FRT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD8FRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBDM10FRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 10 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM12FRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 12 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM12FRT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 12 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM16FRT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Female National Pipe Thread N/A 1/2-14 N/A Tube Fitting N/A 16 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM6FRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 6 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM6FRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 6 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM8FRT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 8 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM8FRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 8 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSD2FRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD4FRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD4FRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD6FRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD8FRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD8FRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM10FRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM12FRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM12FRT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 12 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSDM16FRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Female National Pipe Thread N/A 1/2-14 N/A Tube Fitting N/A 16 mm N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM6FRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 6 mm N/A 4 N/A Duolok Tube End by Female National Pipe Thread
Unit of Measure
1 2