SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSD4FE8 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| ISSD5FE2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 5/16 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| ISSD5FE4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 5/16 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| ISSD6FE2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| ISSD6FE4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| ISSD6FE6 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| ISSD6FE8 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| ISSD8FE4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/2 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| ISSD8FE6 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/2 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| ISSD8FE8 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/2 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM10FE2 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 10 mm | N/A Female National Pipe Thread | N/A 1/8-27 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM10FE4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 10 mm | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM10FE8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 10 mm | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM12FE4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 12 mm | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM12FE8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 12 mm | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM16FE8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 16 mm | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM6FE2 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Female National Pipe Thread | N/A 1/8-27 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM6FE4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM6FE8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBDM8FE4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 8 mm | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Duolok Tube End by Female National Pipe Thread |
| IBD10FE6 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 5/8 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| IBD10FE8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 5/8 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| IBD12FE12 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/4 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| IBD12FE8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/4 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Duolok Tube End by Female National Pipe Thread |
| IBD14FE12 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 7/8 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A 3 | N/A Duolok Tube End by Female National Pipe Thread |