Tube fitting female elbow
Female Elbow - Duolok
Unit of Measure
1 2 3 4 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM10FE2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSDM10FE4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM10FE8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSDM12FE4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM12FE8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM16FE8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSDM18FE8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSDM25FE16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSDM6FE2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM6FE4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM6FE8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSDM8FE4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD10FE6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD10FE8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD12FE12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD12FE8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD14FE12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 7/8 in N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSD16FE12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD16FE16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD2FE2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD2FE4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD3FE2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSD4FE2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD4FE4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD4FE6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
Unit of Measure
1 2 3 4