Tube fitting female connector
Female Connector - Duolok
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBDM10FC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM12FC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM12FC6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM12FC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBDM15FC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 15 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBDM16FC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM22FC12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM3FC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM3FC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM4FC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM6FC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBDM6FC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBDM6FC6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM6FC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM8FC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM8FC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBDM8FC6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM8FC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBD24FC24 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBD20FC20 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/4 in N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD12FC12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD12FC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD2FC2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD2FC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD4FC2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 3 N/A Duolok Tube End by Female National Pipe Thread
Unit of Measure
1 2 3 4 5 »