Tube fitting female connector
Female Connector - Duolok
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM10FC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM10FC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM12FC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM12FC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM12FC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM15FC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 15 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM16FC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM20FC12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM20FC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM22FC12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM25FC16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Female National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM3FC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM3FC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM4FC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM6FC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM6FC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM6FC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM6FC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM8FC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM8FC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM8FC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM8FC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD24FC24 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD20FC20 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/4 in N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD12FC12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
Unit of Measure
1 2 3 4 5 »