Duolok tee tube fitting run with female NPT branch connects tube run to male NPT branch.
Tube Fitting Female Branch Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

ISSD8FBT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD8FBT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM10FBT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM12FBT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM12FBT6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM16FBT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM6FBT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSDM8FBT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IHCD2FBT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD4FBT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD4FBT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD6FBT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD8FBT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD8FBT6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IHCD8FBT8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD12FBT12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD2FBT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD4FBT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD4FBT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube End by Female National Pipe Thread
IMD6FBT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD8FBT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD8FBT6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IMD8FBT8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
Unit of Measure
1 2