Duolok tee tube fitting run with female NPT branch connects tube run to male NPT branch.
Tube Fitting Female Branch Tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

IBD10FBT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD12FBT12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD2FBT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD4FBT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD4FBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD6FBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD8FBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD8FBT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBD8FBT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
IBDM10FBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM12FBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM12FBT6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM16FBT8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM6FBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM8FBT2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
IBDM8FBT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Female National Pipe Thread
ISSD10FBT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD12FBT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD16FBT12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD16FBT16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD2FBT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD4FBT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD4FBT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD6FBT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
ISSD8FBT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
Unit of Measure
1 2