Unilok ose barb adapters have one tube stub that is inserted into a tube end in a fitting and one barb end that is inserted into push-on hose of flexible tubing.
Tube fitting hose barb adapter
Tube fitting hose barb adapter
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Barb OD

Production Category

End Connection Type

IBU12HBA12 N/A CAD Icon (for items table) N/A Brass N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/4 in N/A Tube Stub N/A 3/4 in N/A 0.90 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IBU5HBA4 N/A CAD Icon (for items table) N/A Brass N/A Poly-Flex Tubing Barb (Hose ID) N/A 5/16 in N/A Tube Stub N/A 1/4 in N/A 0.38 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IBU6HBA8 N/A CAD Icon (for items table) N/A Brass N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/8 in N/A Tube Stub N/A 1/2 in N/A 0.45 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IBU8HBA6 N/A CAD Icon (for items table) N/A Brass N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A Tube Stub N/A 3/8 in N/A 0.60 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
ISSU12HBA12 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/4 in N/A Tube Stub N/A 3/4 in N/A 0.90 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
ISSU2HBA2 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 0.13 in N/A 1 N/A Unilok Tube Stub by Poly Flex Tubing Barb
ISSU2HBA4 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/8 in N/A Tube Stub N/A 1/4 in N/A 0.13 in N/A 1 N/A Unilok Tube Stub by Poly Flex Tubing Barb
ISSU4HBA4 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 0.30 in N/A 1 N/A Unilok Tube Stub by Poly Flex Tubing Barb
ISSU4HBA6 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A Tube Stub N/A 3/8 in N/A 0.30 in N/A 1 N/A Unilok Tube Stub by Poly Flex Tubing Barb
ISSU5HBA4 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 5/16 in N/A Tube Stub N/A 1/4 in N/A 0.38 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
ISSU6HBA6 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 0.45 in N/A 1 N/A Unilok Tube Stub by Poly Flex Tubing Barb
ISSU8HBA6 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A Tube Stub N/A 3/8 in N/A 0.60 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
ISSU8HBA8 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 0.60 in N/A 1 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IHCU2HBA2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 0.13 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IHCU2HBA4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/8 in N/A Tube Stub N/A 1/4 in N/A 0.13 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IHCU4HBA4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 0.30 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IHCU4HBA6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A Tube Stub N/A 3/8 in N/A 0.30 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IHCU5HBA4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Poly-Flex Tubing Barb (Hose ID) N/A 5/16 in N/A Tube Stub N/A 1/4 in N/A 0.38 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IHCU6HBA6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 0.45 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IHCU8HBA6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A Tube Stub N/A 3/8 in N/A 0.60 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IHCU8HBA8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 0.60 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IMU4HBA4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 0.30 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IMU4HBA6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A Tube Stub N/A 3/8 in N/A 0.30 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IMU6HBA6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 0.45 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
IMU8HBA6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A Tube Stub N/A 3/8 in N/A 0.60 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
Unit of Measure
1 2