SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Duolok hose barb adapters have one tube stub that is inserted into a tube end in a fitting and one barb end that is inserted into push-on hose of flexible tubing.
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Barb OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IBD12HBA12 |
N/A
|
N/A Brass | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 3/4 in | N/A Tube Stub | N/A 3/4 in | N/A 0.90 in | N/A 4 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| IBD5HBA4 |
N/A
|
N/A Brass | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 5/16 in | N/A Tube Stub | N/A 1/4 in | N/A 0.38 in | N/A 4 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| IBD6HBA8 |
N/A
|
N/A Brass | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 3/8 in | N/A Tube Stub | N/A 1/2 in | N/A 0.45 in | N/A 4 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| IBD8HBA6 |
N/A
|
N/A Brass | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/2 in | N/A Tube Stub | N/A 3/8 in | N/A 0.60 in | N/A 4 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD2HBA2 |
N/A
|
N/A 316 SS | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/8 in | N/A Tube Stub | N/A 1/8 in | N/A 0.13 in | N/A 1 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD2HBA4 |
N/A
|
N/A 316 SS | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/4 in | N/A Tube Stub | N/A 1/4 in | N/A 0.30 in | N/A 1 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD4HBA4 |
N/A
|
N/A 316 SS | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/4 in | N/A Tube Stub | N/A 1/4 in | N/A 0.30 in | N/A 1 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD4HBA6 |
N/A
|
N/A 316 SS | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/4 in | N/A Tube Stub | N/A 3/8 in | N/A 0.30 in | N/A 1 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD6HBA6 |
N/A
|
N/A 316 SS | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 3/8 in | N/A Tube Stub | N/A 3/8 in | N/A 0.45 in | N/A 1 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
| ISSD8HBA8 |
N/A
|
N/A 316 SS | N/A Poly-Flex Tubing Barb (Hose ID) | N/A 1/2 in | N/A Tube Stub | N/A 1/2 in | N/A 0.60 in | N/A 1 | N/A Duolok Tube Stub by Poly Flex Tubing Barb |
Unit of Measure
1