Tube fitting straight thread connector
Male Connector BSPP - Duolok
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMD4MCRS6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male BSPP N/A 3/8-19 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IMD4MCRS8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male BSPP N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IMD6MCRS4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male BSPP N/A 1/4-19 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IMD6MCRS6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male BSPP N/A 3/8-19 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IMD6MCRS8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male BSPP N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IMD8MCRS4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male BSPP N/A 1/4-19 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IMD8MCRS6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male BSPP N/A 3/8-19 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IMD8MCRS8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male BSPP N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD6MCRS2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male BSPP N/A 1/8-28 N/A N/A Duolok Tube End by Male British Standard Pipe Parallel
Unit of Measure
1 2 3 4 5