Tube fitting straight thread connector
Male Connector BSPP - Duolok
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBDM22MCRS12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Male BSPP N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM22MCRS16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Male BSPP N/A 1-11 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM3MCRS2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Male BSPP N/A 1/8-28 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM3MCRS4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Male BSPP N/A 1/4-19 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM4MCRS2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Male BSPP N/A 1/8-28 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM6MCRS2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male BSPP N/A 1/8-28 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM6MCRS4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM6MCRS6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM6MCRS8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM8MCRS2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Male BSPP N/A 1/8-28 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM8MCRS4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Male BSPP N/A 1/4-19 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM8MCRS6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Male BSPP N/A 3/8-19 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
IBDM8MCRS8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD12MCRS12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Male BSPP N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD12MCRS8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD16MCRS16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Male BSPP N/A 1-11 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD2MCRS2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Male BSPP N/A 1/8-28 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD2MCRS4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Male BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD4MCRS2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male BSPP N/A 1/8-28 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD4MCRS4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD4MCRS6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD4MCRS8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD6MCRS4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD6MCRS6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD6MCRS8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
Unit of Measure
1 2 3 4 5