Tube fitting straight thread connector
Male Connector BSPP - Duolok
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSD8MCRS4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD8MCRS6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSD8MCRS8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM10MCRS4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM10MCRS6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM10MCRS8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM12MCRS12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male BSPP N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM12MCRS4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM12MCRS6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM12MCRS8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM16MCRS6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Male BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM16MCRS8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM18MCRS12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Male BSPP N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM18MCRS8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM20MCRS12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Male BSPP N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM20MCRS8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Male BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM22MCRS12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Male BSPP N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM22MCRS16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Male BSPP N/A 1-11 N/A 4 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM25MCRS12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Male BSPP N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM25MCRS16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Male BSPP N/A 1-11 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM3MCRS2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Male BSPP N/A 1/8-28 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM3MCRS4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Male BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM4MCRS2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Male BSPP N/A 1/8-28 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM6MCRS2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male BSPP N/A 1/8-28 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
ISSDM6MCRS4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Male British Standard Pipe Parallel
Unit of Measure
1 2 3 4 5