Tube fitting female connector
Female Connector - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM12FCRG4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM12FCRG6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM12FCRG8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Female BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM20FCRG8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Female BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM22FCRG8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Female BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM3FCRG4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Female BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM6FCRG4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM6FCRG6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM6FCRG8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Female BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM8FCRG4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM8FCRG6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSDM8FCRG8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Female BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSD4FCRG4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Female BSPP N/A 1/4-19 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSD4FCRG6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Female BSPP N/A 3/8-19 N/A 4 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSD4FCRG8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Female BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSD6FCRG4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Female BSPP N/A 1/4-19 N/A 4 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSD6FCRG6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Female BSPP N/A 3/8-19 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSD6FCRG8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Female BSPP N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSD8FCRG6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Female BSPP N/A 3/8-19 N/A 4 N/A Duolok Tube End by Female British Standard Pipe Parallel
ISSD8FCRG8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Female BSPP N/A 1/2-14 N/A 1 N/A Duolok Tube End by Female British Standard Pipe Parallel
IHCD4FCRG4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Female BSPP N/A 1/4-19 N/A 4 N/A Duolok Tube End by Female British Standard Pipe Parallel
IHCD4FCRG6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Female BSPP N/A 3/8-19 N/A 4 N/A Duolok Tube End by Female British Standard Pipe Parallel
IHCD4FCRG8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Female BSPP N/A 1/2-14 N/A 4 N/A Duolok Tube End by Female British Standard Pipe Parallel
IHCD6FCRG4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Female BSPP N/A 1/4-19 N/A 4 N/A Duolok Tube End by Female British Standard Pipe Parallel
IHCD6FCRG6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Female BSPP N/A 3/8-19 N/A 4 N/A Duolok Tube End by Female British Standard Pipe Parallel
Unit of Measure
1 2 3