Tube fitting to AN union
Tube fitting male connector
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMU6ANU4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
IMU6ANU6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
IMU8ANU8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
Unit of Measure
1 2