Tube fitting to AN bulkhead connector
Tube fitting bulkhead AN union
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSU12ANBU12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 1 N/A Unilok Tube End by Male SAE 37° Flare
ISSU16ANBU16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 1 N/A Unilok Tube End by Male SAE 37° Flare
ISSU4ANBU4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 1 N/A Unilok Tube End by Male SAE 37° Flare
ISSU6ANBU6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 1 N/A Unilok Tube End by Male SAE 37° Flare
ISSU8ANBU8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 1 N/A Unilok Tube End by Male SAE 37° Flare
IBU12ANBU12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 1 N/A Unilok Tube End by Male SAE 37° Flare
IBU16ANBU16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
IBU4ANBU4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 1 N/A Unilok Tube End by Male SAE 37° Flare
IBU6ANBU6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 1 N/A Unilok Tube End by Male SAE 37° Flare
IBU8ANBU8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
IHCU4ANBU4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
IHCU6ANBU6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
IHCU8ANBU8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
IMU4ANBU4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
IMU6ANBU6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
IMU8ANBU8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Unilok Tube End by Male SAE 37° Flare
Unit of Measure
1