Griplok adapters have one tube stub end that is inserted into a tube fitting and one male AN 37° flared end to connect to a female AN Fitting or flared tubing.
Tube fitting AN adapter
Tube fitting AN adapter
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSG12ANA12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 1 N/A Griplok Tube Stub by Male SAE 37° Flare
ISSG16ANA16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
ISSG4ANA4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 1 N/A Griplok Tube Stub by Male SAE 37° Flare
ISSG6ANA4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
ISSG6ANA6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 1 N/A Griplok Tube Stub by Male SAE 37° Flare
ISSG8ANA8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 1 N/A Griplok Tube Stub by Male SAE 37° Flare
IBG12ANA12 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
IBG16ANA16 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
IBG4ANA4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
IBG6ANA4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
IBG6ANA6 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
IBG8ANA8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
IMG4ANA4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
IMG6ANA4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
IMG6ANA6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
IMG8ANA8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Griplok Tube Stub by Male SAE 37° Flare
Unit of Measure
1