Tube fitting bulkhead union
Tube fitting bulkhead union
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSG12ANBU12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 1 N/A Griplok Tube End by Male SAE 37° Flare
ISSG16ANBU16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 1 N/A Griplok Tube End by Male SAE 37° Flare
ISSG4ANBU4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 1 N/A Griplok Tube End by Male SAE 37° Flare
ISSG6ANBU6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 1 N/A Griplok Tube End by Male SAE 37° Flare
ISSG8ANBU8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 1 N/A Griplok Tube End by Male SAE 37° Flare
IBG12ANBU12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 1 N/A Griplok Tube End by Male SAE 37° Flare
IBG16ANBU16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 4 N/A Griplok Tube End by Male SAE 37° Flare
IBG4ANBU4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 1 N/A Griplok Tube End by Male SAE 37° Flare
IBG6ANBU6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 1 N/A Griplok Tube End by Male SAE 37° Flare
IBG8ANBU8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Griplok Tube End by Male SAE 37° Flare
IMG4ANBU4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Griplok Tube End by Male SAE 37° Flare
IMG6ANBU6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 4 N/A Griplok Tube End by Male SAE 37° Flare
IMG8ANBU8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Griplok Tube End by Male SAE 37° Flare
Unit of Measure
1