Tube fitting Cap
Tube fitting Cap - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Production Category

End Connection Type

ISSD20CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/4 in N/A 1 N/A Duolok Tube End
ISSD24CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/2 in N/A 1 N/A Duolok Tube End
ISSD2CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
ISSD3CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A 1 N/A Duolok Tube End
ISSD4CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
ISSD5CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/16 in N/A 1 N/A Duolok Tube End
ISSD6CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
ISSD8CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
ISSDM10CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End
ISSDM12CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
ISSDM15CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 15 mm N/A 1 N/A Duolok Tube End
ISSDM16CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A 1 N/A Duolok Tube End
ISSDM18CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A 1 N/A Duolok Tube End
ISSDM20CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A 1 N/A Duolok Tube End
ISSDM22CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A 1 N/A Duolok Tube End
ISSDM25CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A 1 N/A Duolok Tube End
ISSDM3CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A 1 N/A Duolok Tube End
ISSDM4CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A 1 N/A Duolok Tube End
ISSDM6CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
ISSDM8CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End
IHCD2CP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End
IHCD4CP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
IHCD6CP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End
IHCD8CP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
IMD12CP N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A 4 N/A Duolok Tube End
Unit of Measure
1 2 3