Tube fitting Cap
Tube fitting Cap - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Production Category

End Connection Type

IBD10CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/8 in N/A 1 N/A Duolok Tube End
IBD12CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End
IBD16CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A 1 N/A Duolok Tube End
IBD1CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
IBD20CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/4 in N/A 4 N/A Duolok Tube End
IBD24CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/2 in N/A 4 N/A Duolok Tube End
IBD2CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
IBD4CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
IBD5CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/16 in N/A 1 N/A Duolok Tube End
IBD6CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
IBD8CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
IBDM10CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A 4 N/A Duolok Tube End
IBDM12CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
IBDM14CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 14 mm N/A 4 N/A Duolok Tube End
IBDM15CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 15 mm N/A 4 N/A Duolok Tube End
IBDM16CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A 1 N/A Duolok Tube End
IBDM22CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A 4 N/A Duolok Tube End
IBDM3CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A 4 N/A Duolok Tube End
IBDM4CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A 4 N/A Duolok Tube End
IBDM6CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A 4 N/A Duolok Tube End
IBDM8CP N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A 4 N/A Duolok Tube End
ISSD10CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A 1 N/A Duolok Tube End
ISSD12CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End
ISSD16CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A 1 N/A Duolok Tube End
ISSD1CP N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
Unit of Measure
1 2 3