Mud Dauber Fittings prevent insects from infesting and nesting in vents, blow down lines and other open lines.
Mud Dauber Image
Duolok Image for Mud Dauber Fittings
1 

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Production Category

Brand Series

Product Descriptions

Description Text

Connects

End Connection Type

Category

Metric Sizing

ISSU4MD N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A 1 N/A Unilok N/A Unilok Tube End to Mud Dauber N/A Mud Dauber N/A Fractional Tube to Mud Dauber Vent to Atmosphere N/A Unilok Tube End N/A Unilok N/A No
ISSU6MD N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A 1 N/A Unilok N/A Unilok Tube End to Mud Dauber N/A Mud Dauber N/A Fractional Tube to Mud Dauber Vent to Atmosphere N/A Unilok Tube End N/A Unilok N/A No
ISSU8MD N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A 1 N/A Unilok N/A Unilok Tube End to Mud Dauber N/A Mud Dauber N/A Fractional Tube to Mud Dauber Vent to Atmosphere N/A Unilok Tube End N/A Unilok N/A No
IHCU4MD N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A 4 N/A Unilok N/A Unilok Tube End to Mud Dauber N/A Mud Dauber N/A Fractional Tube to Mud Dauber Vent to Atmosphere N/A Unilok Tube End N/A Unilok N/A No
IHCU6MD N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A 4 N/A Unilok N/A Unilok Tube End to Mud Dauber N/A Mud Dauber N/A Fractional Tube to Mud Dauber Vent to Atmosphere N/A Unilok Tube End N/A Unilok N/A No
IHCU8MD N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Unilok N/A Unilok Tube End to Mud Dauber N/A Mud Dauber N/A Fractional Tube to Mud Dauber Vent to Atmosphere N/A Unilok Tube End N/A Unilok N/A No
IMU4MD N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A 4 N/A Unilok N/A Unilok Tube End to Mud Dauber N/A Mud Dauber N/A Fractional Tube to Mud Dauber Vent to Atmosphere N/A Unilok Tube End N/A Unilok N/A No
IMU6MD N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A 4 N/A Unilok N/A Unilok Tube End to Mud Dauber N/A Mud Dauber N/A Fractional Tube to Mud Dauber Vent to Atmosphere N/A Unilok Tube End N/A Unilok N/A No
IMU8MD N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Unilok N/A Unilok Tube End to Mud Dauber N/A Mud Dauber N/A Fractional Tube to Mud Dauber Vent to Atmosphere N/A Unilok Tube End N/A Unilok N/A No
1