Unilok tube stub adapters connect tube fitting ends to tubing. They are especially when installers need to adapt fitting and valve end connections to different size or fitting type. They are also good to perserve port connections by providing an easy resuable connection forminstruments and line that are fequently reassembled.
Tube fitting reducer adapter
Tube fitting reducer adapter
Unit of Measure
1 2 3 4 5 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMU4R4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU4R5 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 5/16 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU4R6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 3/8 in N/A 3 N/A Unilok Tube End by Unilok Tube Stub
IMU4R8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/2 in N/A 3 N/A Unilok Tube End by Unilok Tube Stub
IMU6R10 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 5/8 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU6R12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/4 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU6R4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 1/4 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU6R6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU6R8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU8R10 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 5/8 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU8R12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 3/4 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU8R16 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU8R4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/4 in N/A 3 N/A Unilok Tube End by Unilok Tube Stub
IMU8R6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 3/8 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU8R8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
Unit of Measure
1 2 3 4 5