Unilok ose barb adapters have one tube stub that is inserted into a tube end in a fitting and one barb end that is inserted into push-on hose of flexible tubing.
Tube fitting hose barb adapter
Tube fitting hose barb adapter
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Barb OD

Production Category

End Connection Type

IMU8HBA8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 0.60 in N/A 4 N/A Unilok Tube Stub by Poly Flex Tubing Barb
Unit of Measure
1 2