Tube stub bulkehad adapters connect tubing to tube fitting ends through barriers such as bulkheads, cabinets walls and instrument enclosurer. The can be use to position instruments and fittings in the proper position from one side of a bulkhead to the other.
Tube fitting bullkhead reducing adapter
Tube fitting bulkhead reducer adapter
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSU2BR2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 1 N/A Unilok Tube End by Unilok Tube Stub
ISSU4BR4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 1 N/A Unilok Tube End by Unilok Tube Stub
ISSU6BR6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 1 N/A Unilok Tube End by Unilok Tube Stub
ISSU8BR8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 1 N/A Unilok Tube End by Unilok Tube Stub
IBU2BR2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 1 N/A Unilok Tube End by Unilok Tube Stub
IBU4BR4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 1 N/A Unilok Tube End by Unilok Tube Stub
IBU6BR6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 1 N/A Unilok Tube End by Unilok Tube Stub
IBU8BR8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IHCU2BR2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IHCU4BR4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IHCU6BR6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IHCU8BR8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU4BR4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU6BR6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
IMU8BR8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Unilok Tube End by Unilok Tube Stub
Unit of Measure
1