Griplok adapters have one tube stub end that is inserted into a tube fitting and one male SAE straight thread end to connect to a female SAE straight thread port.
Tube fitting male straight thread adapter
Tube fitting straight thread male adapter
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBG12MAST12 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IBG16MAST16 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IBG2MAST2 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IBG4MAST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Griplok Tube Stub by Male SAE Straight Thread
IBG6MAST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IBG6MAST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IBG6MAST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IBG8MAST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IBG8MAST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
ISSG12MAST12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 3 N/A Griplok Tube Stub by Male SAE Straight Thread
ISSG16MAST16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 3 N/A Griplok Tube Stub by Male SAE Straight Thread
ISSG2MAST2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
ISSG4MAST4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 3 N/A Griplok Tube Stub by Male SAE Straight Thread
ISSG6MAST4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 3 N/A Griplok Tube Stub by Male SAE Straight Thread
ISSG6MAST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
ISSG6MAST8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 3 N/A Griplok Tube Stub by Male SAE Straight Thread
ISSG8MAST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 3 N/A Griplok Tube Stub by Male SAE Straight Thread
ISSG8MAST8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A Griplok Tube Stub by Male SAE Straight Thread
IMG4MAST4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IMG6MAST4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IMG6MAST6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IMG6MAST8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IMG8MAST6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
IMG8MAST8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Griplok Tube Stub by Male SAE Straight Thread
Unit of Measure
1