SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
TurnPro PTFE Tape
- Made with 100% virgin PTFE.
- Can be used on oxygen.
- Meets Mil Spec AA-58092.
- Temp. Range: -400°F to 450°F (-240°C to 232°C).
Industrial-strength, standard-density PTFE tape seals against most chemicals; water, oils, solvents, gases, oxygen and compressed air.
Unit of Measure
1
Part # |
Size |
Description |
Production Category |
Body Material |
Product Descriptions |
Connects |
End Connection Type |
|---|---|---|---|---|---|---|---|
| TP-PTFET-4 | N/A 1/4 in | N/A TurnPro Tool | N/A 1 | N/A PTFE | N/A PTFE Tape tool | N/A Turn Pro tools | N/A PTFE Tape tool |
| TP-PTFET-8 | N/A 1/2 in | N/A TurnPro Tool | N/A 1 | N/A PTFE | N/A PTFE Tape tool | N/A Turn Pro tools | N/A PTFE Tape tool |
Unit of Measure
1