Coiled Tube Straightener

Using coiled tubing allows installers to straighten exactly what they need, reducing waste and connections.

Features
  • Straightens 1/4, 3/8 and 1/2 in. heavy walled tubing
  • Fast. Set up and pull tubing in minutes. Calibration rods included. One person can pull even heavy walled 1/2 in. tubing.
  • Lightweight (42 lbs.) straightener
  • Change sizes in minutes.
  • Mounts on a bench top, tail gate or any similar surface. Mount and clamps included
  • Durable carrying case contains everything necessary to straighten tubing.

For more information see this video.
Tube straightener
Unit of Measure
1 

Part #

Description

Production Category

Product Descriptions

Connects

End Connection Type

TP-TSL-468 N/A

Straightens 1/4, 3/8 and 1/2 in. heavy walled tubing

N/A 1 N/A Tube Straightener N/A Benchtop Tube Straightener N/A 1/4", 3/8", 1/2" tubing
Unit of Measure
1