The TurnPro Liquid Leak Detector finds gas leaks in fi ttings, valves, packing and seals, pressure chambers, and other potential leak points. Liquid leak detector is used by assembly, installation, and maintenance people in a wide range of industries to ensure quality, reduce environment and safety risks, and improve the performance of gas systems.

Features

  • Unique formula detects even very small leaks
  • Standard and Low-Temperature Formulas
  • Flexible extended application tube allows testing in hard-to-reach places
  • Nontoxic
  • Noncorrosive
  • Nonflammable
  • Dries clean

Product Temperature Range

  • TurnPro Liquid Leak Detectors  32 to 200°F (0 to 93°C
  • TurnPro Low Temperature Liquid  Leak Detector -65 to 200° F (-54 to 93° C)

Leak Detector is shipped in cartons of:

  • Twelve 8 ounce bottles
  • Four 1 gallon jugs
Liquid Leak Detector
Unit of Measure
1 

Part #

Description

Production Category

Product Descriptions

Connects

End Connection Type

TP-LLD-8OZ-12 N/A TurnPro Liquid Leak Detector - 8 oz. bottles sold 12 per case. N/A 1 N/A Liquid Leak Detector tool N/A Turn Pro tools N/A Liquid Leak Detector tool
TP-LLDLT-8OZ-12 N/A TurnPro Temperature Liquid Leak Detector - 8 oz. bottles sold 12 per case. N/A 1 N/A Liquid Leak Detector tool N/A Turn Pro tools N/A Liquid Leak Detector tool
TP-LLD-1GA-4 N/A TurnPro Liquid Leak Detector - 1 ga. bottles sold 4 per case. N/A 1 N/A Liquid Leak Detector tool N/A Turn Pro tools N/A Liquid Leak Detector tool
TP-LLDLT-1GA-4 N/A TurnPro Low Temperature Liquid Leak Detector - 1 ga. bottles sold 4 per case. N/A 1 N/A Liquid Leak Detector tool N/A Turn Pro tools N/A Liquid Leak Detector tool
Unit of Measure
1