Stainless steel pipe fitting cross
Pipe Cross
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Connection 4 - Type

Connection 4 - Size

Production Category

End Connection Type

1/2FFFF N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe thread N/A 1/2-14 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
1/4FFFF N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe thread N/A 1/4-18 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
1/8FFFF N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe thread N/A 1/8-27 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
1FFFF N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1-11 1/2 N/A Female National Pipe Thread N/A 1-11 1/2 N/A Female National Pipe Thread N/A 1-11 1/2 N/A Female National Pipe thread N/A 1-11 1/2 N/A 3 N/A Female National Pipe Thready by Female National Pipe Thread
3/4FFFF N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 3/4-14 N/A Female National Pipe Thread N/A 3/4-14 N/A Female National Pipe Thread N/A 3/4-14 N/A Female National Pipe thread N/A 3/4-14 N/A 3 N/A Female National Pipe Thready by Female National Pipe Thread
3/8FFFF N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe thread N/A 3/8-18 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
1/2FFFF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe thread N/A 1/2-14 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
1/4FFFF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe thread N/A 1/4-18 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
1/8FFFF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe thread N/A 1/8-27 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
1FFFF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Female National Pipe Thread N/A 1-11 1/2 N/A Female National Pipe Thread N/A 1-11 1/2 N/A Female National Pipe Thread N/A 1-11 1/2 N/A Female National Pipe thread N/A 1-11 1/2 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
3/4FFFF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Female National Pipe Thread N/A 3/4-14 N/A Female National Pipe Thread N/A 3/4-14 N/A Female National Pipe Thread N/A 3/4-14 N/A Female National Pipe thread N/A 3/4-14 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
3/8FFFF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe thread N/A 3/8-18 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
1/2FFFF-B N/A CAD Icon (for items table) N/A Brass N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe thread N/A 1/2-14 N/A 3 N/A Female National Pipe Thready by Female National Pipe Thread
1/4FFFF-B N/A CAD Icon (for items table) N/A Brass N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe thread N/A 1/4-18 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
1/8FFFF-B N/A CAD Icon (for items table) N/A Brass N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe thread N/A 1/8-27 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
1FFFF-B N/A CAD Icon (for items table) N/A Brass N/A Female National Pipe Thread N/A 1-11 1/2 N/A Female National Pipe Thread N/A 1-11 1/2 N/A Female National Pipe Thread N/A 1-11 1/2 N/A Female National Pipe thread N/A 1-11 1/2 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
3/4FFFF-B N/A CAD Icon (for items table) N/A Brass N/A Female National Pipe Thread N/A 3/4-14 N/A Female National Pipe Thread N/A 3/4-14 N/A Female National Pipe Thread N/A 3/4-14 N/A Female National Pipe thread N/A 3/4-14 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
3/8FFFF-B N/A CAD Icon (for items table) N/A Brass N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe thread N/A 3/8-18 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
Unit of Measure
1