Actuated Ball Valves - TB Series

Actuated ball valve assemblies for TB Series valves are offered with a wide range of actuator, solenoid, and limit switch options and accessories. The table below contains valve and actuator combinations only.  To add actuator options and accessories such as solenoids, limit switches and proximity sensors, see the Options and Accessories section below.

TB Series Ball Valves

TB Series Trunion Ball Valves are used in applications having dynamic flow and pressure up to 10,000 psig (689 bar), especially where frequent manual or mechanical actuation is required. TB Series valves are available in four familiies suitable for different temperature-pressure ranges.p>

  • TB Series Pressure up to 6000 psig (413 bar), Temperatures from 0 to 450°F (-17 to 234°C)
  • LTB Series Pressure up to 6000 psig (413 bar), Temperatures from -40 to 200°F (-40 to 93°C)
  • HTB Series: Pressure up to 10,000 psig (689 bar), Temperatures from 0 to 450°F (-17 to 234°C)
  • LHTB Series Pressure up to 10,000 psig (413 bar), Temperatures from -40 to 200°F (-40 to 93°C)

Options

  • Orifice size: 0.187 in. (4.8 mm)
  • Two- and three-way designs
  • Seat Material: PEEK and PTCFE
  • Wide Variety of O-rings materials
  • Body Material: 316 Stainless Steel and Alloy 400
  • End Connections: Duolok, Unilok, Griplok tube fittings, TruFit NPT, BSP, SAE thread pipe fittings.
  • End Connection Sizes: 1/8 to 1/2 in. (6 to 12 mm tube fitting only)
  • Mixed end connection sizes and types
  • Vented Valves
  • Special Cleaning per ASTM 93G Levell C)

Actuator Features

  • Compact Size
  • 90° and 180° dual acting and spring return actuation including a variety of 3-way flow path options
  • Single and dual mounted valve assemblies
  • Variety of anodized and corrosion proof coated aluminum and stainless steel housings
  • High temperature and low temperature actuated assemblies available
  • Custom assemblies available
  • Limited Lifetime Warranty 

Actuator Options and Accessories

The actuated valve on the website include assemblies of valves and actuators only.  Below are instructions for adding actuator options, solenoids, and limit switches to actuators.  For assistance, contact your authorized SSP distributor or SSP Customer Service.

High and Low Temperature Actuators

SSP actuators are available for difficult high and low temperature applications.  The standard operating range for actuators contained on the site is -4 to 176° F (-20 to 80° C). For other operating ranges add the designator below to the part number: Example: AM15NO2HT

  • HT   High temperature -10 to 300°F/350°F cyclical (-23 to 148°C/176°C)
  • LT    Low temp -49 to 300°F/350°F cyclical (-45 to 148°C/176°Cli>
  • SLT  Superlow temperature -67 to 300°F/350°F cyclical (-55 to 148°/176°C)

Dual Mounting

Single valve actuation is standard.  Dual mount actuation (2-valves) is available for EB series size 42 and 43, FB Series size 36 and all TB Series ball valves only.  For more information about dual mount assemblies, contact your local authorized SSP distributor or SSP Customer Service.

Corrosion Resistant Housing

Anodized alumimum housings are standard. Contact SSP Customer Service of stainless steel housings or housings with other corrosion reisistant coatings. 

Customer-Specified Assemblies

SSP will provide actuated ball valve assemblies using customer-specified components. Customers can provide component for assembly, or SSP can source the required products from a wide range of manufacturers.

Solenoids

Solenoid on and actuated ball valve

SSP offers solenoid valves with NAMUR style mounting for use in either double acting or spring return rotary actuators.  They are available in single coil, dual coil, or 3-position configurations (open centers, closed centers, or centers-in-pressure). Solenoids valves are available in compliance with NEMA 4, 4X, intrinsically safe and explosion proof environments.  Solenoids are available with wire lead and flexible conduit connections. Breather blocks, low voltage solenoids and other options are available.p>

Options include:

  • Intrinsically safe and explosion proof
  • High temp. FKM seals
  • IP67 watertight kit
  • Stainless steel body
  • Lighted and molded DIN connectors
  • Class H coils
  • 3-way and 4-way adapter plates
  • Dual coil and 3 position
  • Low voltage option
  • Many more.

Solenoid Voltage/Service

To order a solenoid for an assembly, add the designator below to the actuator part number.

  • S1  120 V (ac) / NEMA 4, 4X
  • S2  24 V (dc) / NEMA 4, 4X
  • S3  220 V (ac) / NEMA 4, 4X
  • S4  12 V (dc) / NEMA 4, 4X
  • S5  120 V (ac) / NEMA 4, NEMA 7, 9
  • S6  24 V (dc) / Intrinsically Safe

Other Solenoid Options

For other options, add the designators from the list below to the solenoid part number

  • A  ATEX Certification
  • C  UL/CSA Certification
  • HT  High Temperature
  • SS  Stainless Steel Body

Limit Switches

Limit Switch on an actuated ball valve.

SSP offers limit switches for applications requiring that the position/status of the actuator to be monitored from a remote location. SSP offers NEMA 4-CSA. Type 1, 2, 3, 4, 4X, general purpose watertight and NEC Class 1 (NEMA 7), Division1, Groups C and D, and NEC Class II, (NEMA 9)  Division 1, Groups E, F, G watertight and explosion proof switches. Switch types include:

  • L1B   Omron SS-5 or SSG, SPDT, 5A 250V
  • L1AB  Omron SS-01, SPDT, 0.1A 125VAC 30VDC, Gold Plated Contacts
  • L2B   Magnetic Reed Hamlin (Low Power, 5W Max)
  • L3B   IFM IS5001 DC 3 Wire PNP Switch (10-36V, NO)
  • L4B    Omron D3V11 or Cherry D44 (250VAC/DC, 11A MAX, 50/60 HZ)
  • L4AB  Honeywell V7 (250VAC/DC, 0.1A MAX, 50/60 HZ)
  • L5B   Magnetic Reed Hamlin (Low Power, 5W Max) 
  • L6B   IFM IS5001 DC 3 Wire PNP Switch (10-36V, NO)

Other Limit Switch Options

Add the designator from the options below the the actuator part number.

  • S  Stainless steel enclosure
  • D  Dual Coil 7-8-7-9 circuit board
Actuated ball valve tube series
Actuated Ball Valve EB TB Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Flow Path

Cv

Orifice

O-ring Material

Seat Material

Actuation Type

Production Category

End Connection Type

H83PD8-316-AM15NO2 N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in. N/A Duolok Tube Fitting N/A 1/2 in. N/A N/A N/A 2-way N/A 1.0 N/A 0.187 in N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End
H83PDM10-316-AM10DA N/A 316 SS N/A Duolok Tube Fitting N/A 10 mm N/A Duolok Tube Fitting N/A 10 mm N/A N/A N/A 2-way N/A 1.2 N/A 0.187 in N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Duolok Tube End
H83PDM10-316-AM15NC2 N/A 316 SS N/A Duolok Tube Fitting N/A 10 mm N/A Duolok Tube Fitting N/A 10 mm N/A N/A N/A 2-way N/A 1.2 N/A 0.187 in N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Duolok Tube End
H83PDM10-316-AM15NO2 N/A 316 SS N/A Duolok Tube Fitting N/A 10 mm N/A Duolok Tube Fitting N/A 10 mm N/A N/A N/A 2-way N/A 1.2 N/A 0.187 in N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End
H83PDM12-316-AM10DA N/A 316 SS N/A Duolok Tube Fitting N/A 12 mm N/A Duolok Tube Fitting N/A 12 mm N/A N/A N/A 2-way N/A 1.0 N/A 0.187 in N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Duolok Tube End
H83PDM12-316-AM15NC2 N/A 316 SS N/A Duolok Tube Fitting N/A 12 mm N/A Duolok Tube Fitting N/A 12 mm N/A N/A N/A 2-way N/A 1.0 N/A 0.187 in N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Duolok Tube End
H83PDM12-316-AM15NO2 N/A 316 SS N/A Duolok Tube Fitting N/A 12 mm N/A Duolok Tube Fitting N/A 12 mm N/A N/A N/A 2-way N/A 1.0 N/A 0.187 in N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End
H83PDM6-316-AM10DA N/A 316 SS N/A Duolok Tube Fitting N/A 6 mm N/A Duolok Tube Fitting N/A 6 mm N/A N/A N/A 2-way N/A 1.6 N/A 0.187 in N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Duolok Tube End
H83PDM6-316-AM15NC2 N/A 316 SS N/A Duolok Tube Fitting N/A 6 mm N/A Duolok Tube Fitting N/A 6 mm N/A N/A N/A 2-way N/A 1.6 N/A 0.187 in N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Duolok Tube End
H83PDM6-316-AM15NO2 N/A 316 SS N/A Duolok Tube Fitting N/A 6 mm N/A Duolok Tube Fitting N/A 6 mm N/A N/A N/A 2-way N/A 1.6 N/A 0.187 in N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End
H83PDM8-316-AM10DA N/A 316 SS N/A Duolok Tube Fitting N/A 8 mm N/A Duolok Tube Fitting N/A 8 mm N/A N/A 1/4-18 N/A 2-way N/A 1.4 N/A 0.187 in N/A FKM N/A PEEK N/A Double Acting N/A 3 N/A Duolok Tube End
H83PDM8-316-AM15NC2 N/A 316 SS N/A Duolok Tube Fitting N/A 8 mm N/A Duolok Tube Fitting N/A 8 mm N/A N/A N/A 2-way N/A 1.4 N/A 0.187 in N/A FKM N/A PEEK N/A Normally Closed N/A 3 N/A Duolok Tube End
H83PDM8-316-AM15NO2 N/A 316 SS N/A Duolok Tube Fitting N/A 8 mm N/A Duolok Tube Fitting N/A 8 mm N/A N/A N/A 2-way N/A 1.4 N/A 0.187 in N/A FKM N/A PEEK N/A Normally Open N/A 3 N/A Duolok Tube End
H83XP2PF-316-AM25XCR N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Spring Return To Center N/A 3 N/A Female National Pipe Thread
H83XP2PF-316-AM25XDA N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Double Acting N/A 3 N/A Female National Pipe Thread
H83XP2PF-316-AM25XSR1 N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Spring Return Port 1 Nomally Closed N/A 3 N/A Female National Pipe Thread
H83XP2PF-316-AM25XSR2 N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Spring Return Port 2 Normally Closed N/A 3 N/A Female National Pipe Thread
H83XP4PF-316-AM25XCR N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Spring Return To Center N/A 3 N/A Female National Pipe Thread
H83XP4PF-316-AM25XDA N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Double Acting N/A 3 N/A Female National Pipe Thread
H83XP4PF-316-AM25XSR1 N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Spring Return Port 1 Nomally Closed N/A 3 N/A Female National Pipe Thread
H83XP4PF-316-AM25XSR2 N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Spring Return Port 2 Normally Closed N/A 3 N/A Female National Pipe Thread
H83XPD4-316-AM25XCR N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Spring Return To Center N/A 3 N/A Female National Pipe Thread Inlet by Duolok Tube End Run
H83XPD4-316-AM25XDA N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Double Acting N/A 3 N/A Female National Pipe Thread Inlet by Duolok Tube End Run
H83XPD4-316-AM25XSR1 N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Spring Return Port 1 Nomally Closed N/A 3 N/A Female National Pipe Thread Inlet by Duolok Tube End Run
H83XPD4-316-AM25XSR2 N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A FNPT N/A 1/4-18 N/A 3-way N/A 0.75 N/A 0.187 in N/A FKM N/A PEEK N/A 180° Spring Return Port 2 Normally Closed N/A 3 N/A Female National Pipe Thread Inlet by Duolok Tube End Run
Unit of Measure
« 6 7 8 9 10 »