Union Tees connect three peices of tubing of the same size in a tee pattern.
Tube fitting union tee
Union Tee - Duolok
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

IHCD2UT N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
IHCD4UT N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
IHCD6UT N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
IHCD8UT N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
IMD2UT N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 3 N/A Duolok Tube End
IMD4UT N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 3 N/A Duolok Tube End
IMD6UT N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 3 N/A Duolok Tube End
IMD8UT N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 3 N/A Duolok Tube End
IMDM12UT N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A 4 N/A Duolok Tube End
IMDM6UT N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A 3 N/A Duolok Tube End
Unit of Measure
1