SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Tube fitting unions are straight thread fittings that have two tube fitting end connections to connect two pieces of tubing in a straight run.
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
| IMD2U |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 3 | N/A Duolok Tube End |
| IMD4U |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 3 | N/A Duolok Tube End |
| IMD6U |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 3 | N/A Duolok Tube End |
| IMD8U |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 3 | N/A Duolok Tube End |
| IMDM12U |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A 3 | N/A Duolok Tube End |
| IMDM6U |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A 3 | N/A Duolok Tube End |
| IHCD2U |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 1 | N/A Duolok Tube End |
| IHCD4U |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 1 | N/A Duolok Tube End |
Unit of Measure
1