Duolok back ferrul
Back Ferrule - Duolok
Unit of Measure
1 

Part #

CAD

Body Material

Type

Fitting Size

Tube OD

Production Category

End Connection Type

IHCD2BF N/A CAD Icon (for items table) N/A Alloy C-276 N/A Back Ferrule N/A 1/8 in N/A 1/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IHCD4BF N/A CAD Icon (for items table) N/A Alloy C-276 N/A Back Ferrule N/A 1/4 in N/A 1/4 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IHCD6BF N/A CAD Icon (for items table) N/A Alloy C-276 N/A Back Ferrule N/A 3/8 in N/A 3/8 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IHCD8BF N/A CAD Icon (for items table) N/A Alloy C-276 N/A Back Ferrule N/A 1/2 in N/A 1/2 in N/A 1 N/A Back Ferrule for Duolok Tube Fittings
IMD2BF N/A CAD Icon (for items table) N/A Alloy 400 N/A Back Ferrule N/A 1/8 in N/A 1/8 in N/A 3 N/A Back Ferrule for Duolok Tube Fittings
IMD4BF N/A CAD Icon (for items table) N/A Alloy 400 N/A Back Ferrule N/A 1/4 in N/A 1/4 in N/A 3 N/A Back Ferrule for Duolok Tube Fittings
IMD6BF N/A CAD Icon (for items table) N/A Alloy 400 N/A Back Ferrule N/A 3/8 in N/A 3/8 in N/A 3 N/A Back Ferrule for Duolok Tube Fittings
IMD8BF N/A CAD Icon (for items table) N/A Alloy 400 N/A Back Ferrule N/A 1/2 in N/A 1/2 in N/A 3 N/A Back Ferrule for Duolok Tube Fittings
IMDM12BF N/A CAD Icon (for items table) N/A Alloy 400 N/A Back Ferrule N/A 12 mm N/A N/A 4 N/A Back Ferrule for Duolok Tube Fittings
IMDM6BF N/A CAD Icon (for items table) N/A Alloy 400 N/A Back Ferrule N/A 6 mm N/A N/A 4 N/A Back Ferrule for Duolok Tube Fittings
Unit of Measure
1