Tube fitting female connector
Female Connector - Duolok
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMD4FC2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 3 N/A Duolok Tube End by Female National Pipe Thread
IMD4FC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube End by Female National Pipe Thread
IMD4FC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A 3 N/A Duolok Tube End by Female National Pipe Thread
IMD6FC6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A 3 N/A Duolok Tube End by Female National Pipe Thread
IMD6FC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A 3 N/A Duolok Tube End by Female National Pipe Thread
IMD8FC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 3 N/A Duolok Tube End by Female National Pipe Thread
IHCD4FC4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Female National Pipe Thread
Unit of Measure
1