Duolok bulkhead unions are straight tube fittings designed to pass through a bulkhead or cabinet wall. They have two equal size tube fitting end connections and an extended threaded body designed to be secured the fitting to a bulkhead or cabinet wall with a bulkhead nut.
Tube fitting bulkhead union
Bulkhead Union - Duolk Tube Fitting
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMD4BU N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 3 N/A Duolok Tube End
IMD6BU N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 3 N/A Duolok Tube End
IMD8BU N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 3 N/A Duolok Tube End
Unit of Measure
1