Tube fitting straight thread connector
Male Connector BSPP - Duolok
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMD4MCRS4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male BSPP N/A 1/4-19 N/A 3 N/A Duolok Tube End by Male British Standard Pipe Parallel
Unit of Measure
1