
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| IHCT4PP |
N/A
|
N/A Alloy C-276 | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A Male National Pipe Thread |
| IHCT6PP |
N/A
|
N/A Alloy C-276 | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A Male National Pipe Thread |
| IHCT8PP |
N/A
|
N/A Alloy C-276 | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Male National Pipe Thread |
| IMT4PP |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 3 | N/A Male National Pipe Thread |
| IMT6PP |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 3 | N/A Male National Pipe Thread |
| IMT8PP |
N/A
|
N/A Alloy 400 | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 3 | N/A Male National Pipe Thread |
Unit of Measure
1