Pipe fitting hex nipple
Hex Long Nipple
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IHCT4HN N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/4-18 N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male National Pipe Thread
IHCT8HN N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Male National Pipe Thread
IMT4HN N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/4-18 N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Male National Pipe Thread
IMT8HN N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A Male National Pipe Thread
Unit of Measure
1