QC Stem
QC-Full-Flow-TF-Line
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Production Category

Product Descriptions

QC4-D-4PF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4 in N/A Stem - Shutoff N/A 1/4 in N/A N/A 3 N/A Female NPT Quick Connect Stem-DESO
QC4-D-4PM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4 in N/A Stem - Shutoff N/A 1/4 in N/A N/A 3 N/A Male NPT Quick Connect Stem-DESO
QC4-D-D4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Duolok Tube Fitting N/A 1/4 in N/A Stem - Shutoff N/A 1/4 in N/A N/A 3 N/A Duolok Tube End Quick Connect Stem-DESO
QC4-S-4PF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A FNPT N/A 1/4 in N/A Stem - Full Flow N/A 1/4 in N/A N/A 4 N/A Female NPT Quick Connect Stem-SESO
QC4-S-4PM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4 in N/A Stem - Full Flow N/A 1/4 in N/A N/A 4 N/A Male NPT Quick Connect Stem-SESO
QC4-S-D4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Duolok Tube Fitting N/A 1/4 in N/A Stem - Full Flow N/A 1/4 in N/A N/A 4 N/A Duolok Tube End Quick Connect Stem-SESO
Unit of Measure
1