QC Body
Instrumentation Quick Connects-2
Unit of Measure
1 

Part #

CAD

Body Material

Body Type

Body Size

End Connection Type

End Connection Size

Production Category

Product Descriptions

QC4-B-4PF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Body - Shut Off N/A 1/4 in N/A FNPT N/A 1/4 in N/A 3 N/A Female NPT Quick Connect Body
QC4-B-D4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Body - Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A 3 N/A Duolok Tube End Quick Connect Body
Unit of Measure
1