QC Stem
QC-Full-Flow-TF-Line
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Production Category

Product Descriptions

QC4-D-4PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-DESO
QC4-D-4PF-B N/A CAD Icon (for items table) N/A Brass N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-DESO
QC4-D-4PF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 3 N/A Female NPT Quick Connect Stem-DESO
QC4-D-4PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-DESO
QC4-D-4PM-B N/A CAD Icon (for items table) N/A Brass N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-DESO
QC4-D-4PM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A N/A 3 N/A Male NPT Quick Connect Stem-DESO
QC4-D-D2-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/8 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-DESO
QC4-D-D2-B N/A CAD Icon (for items table) N/A Brass N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/8 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-DESO
QC4-D-D4-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-DESO
QC4-D-D4-B N/A CAD Icon (for items table) N/A Brass N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-DESO
QC4-D-D4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A #4 Stem - Double End Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A N/A 3 N/A Duolok Tube End Quick Connect Stem-DESO
QC4-S-2PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A N/A 1 N/A Female NPT Quick Connect Stem-SESO
QC4-S-2PF-B N/A CAD Icon (for items table) N/A Brass N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A N/A 1 N/A Female NPT Quick Connect Stem-SESO
QC4-S-4PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-SESO
QC4-S-4PF-B N/A CAD Icon (for items table) N/A Brass N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-SESO
QC4-S-4PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-SESO
QC4-S-4PM-B N/A CAD Icon (for items table) N/A Brass N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-SESO
QC4-S-D2-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/8 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-SESO
QC4-S-D2-B N/A CAD Icon (for items table) N/A Brass N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/8 in N/A N/A 3 N/A Duolok Tube End Quick Connect Stem-SESO
QC4-S-D4-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-SESO
QC4-S-D4-B N/A CAD Icon (for items table) N/A Brass N/A #4 Stem - Single End Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-SESO
QC6-D-4PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Double End Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-DESO
QC6-D-4PF-B N/A CAD Icon (for items table) N/A Brass N/A #6 Stem - Double End Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-DESO
QC6-D-4PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Double End Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-DESO
QC6-D-4PM-B N/A CAD Icon (for items table) N/A Brass N/A #6 Stem - Double End Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-DESO
Unit of Measure
1 2 3