QC Stem
QC-Full-Flow-TF-Line
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Production Category

Product Descriptions

QC6-D-6PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Double End Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-DESO
QC6-D-6PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Double End Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-DESO
QC6-D-6PM-B N/A CAD Icon (for items table) N/A Brass N/A #6 Stem - Double End Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-DESO
QC6-D-D6-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Double End Shut Off N/A 3/8 in N/A Duolok Tube Fitting N/A 3/8 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-DESO
QC6-D-D6-B N/A CAD Icon (for items table) N/A Brass N/A #6 Stem - Double End Shut Off N/A 3/8 in N/A Duolok Tube Fitting N/A 3/8 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-DESO
QC6-S-4PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-SESO
QC6-S-4PF-B N/A CAD Icon (for items table) N/A Brass N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-SESO
QC6-S-4PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-SESO
QC6-S-4PM-B N/A CAD Icon (for items table) N/A Brass N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-SESO
QC6-S-6PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A N/A 1 N/A Female NPT Quick Connect Stem-SESO
QC6-S-6PF-B N/A CAD Icon (for items table) N/A Brass N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A N/A 4 N/A Female NPT Quick Connect Stem-SESO
QC6-S-6PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-SESO
QC6-S-6PM-B N/A CAD Icon (for items table) N/A Brass N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A N/A 1 N/A Male NPT Quick Connect Stem-SESO
QC6-S-D6-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Duolok Tube Fitting N/A 3/8 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-SESO
QC6-S-D6-B N/A CAD Icon (for items table) N/A Brass N/A #6 Stem - Single End Shut Off N/A 3/8 in N/A Duolok Tube Fitting N/A 3/8 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-SESO
QC8-D-8PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #8 Stem - Double End Shut Off N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A N/A 1 N/A Female NPT Quick Connect Stem-DESO
QC8-D-8PF-B N/A CAD Icon (for items table) N/A Brass N/A #8 Stem - Double End Shut Off N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A N/A 1 N/A Female NPT Quick Connect Stem-DESO
QC8-D-8PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #8 Stem - Double End Shut Off N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A N/A 1 N/A Male NPT Quick Connect Stem-DESO
QC8-D-8PM-B N/A CAD Icon (for items table) N/A Brass N/A #8 Stem - Double End Shut Off N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A N/A 1 N/A Male NPT Quick Connect Stem-DESO
QC8-D-D8-316 N/A CAD Icon (for items table) N/A 316 SS N/A #8 Stem - Double End Shut Off N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-DESO
QC8-D-D8-B N/A CAD Icon (for items table) N/A Brass N/A #8 Stem - Double End Shut Off N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-DESO
QC8-S-8PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #8 Stem - Single End Shut Off N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A N/A 1 N/A Female NPT Quick Connect Stem-SESO
QC8-S-8PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #8 Stem - Single End Shut Off N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A N/A 1 N/A Male NPT Quick Connect Stem-SESO
QC8-S-8PM-B N/A CAD Icon (for items table) N/A Brass N/A #8 Stem - Single End Shut Off N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A N/A 1 N/A Male NPT Quick Connect Stem-SESO
QC8-S-D8-316 N/A CAD Icon (for items table) N/A 316 SS N/A #8 Stem - Single End Shut Off N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A N/A 1 N/A Duolok Tube End Quick Connect Stem-SESO
Unit of Measure
1 2 3