QC Body
Instrumentation Quick Connects-2
Unit of Measure
1 2 

Part #

CAD

Body Material

Body Type

Body Size

End Connection Type

End Connection Size

Production Category

Product Descriptions

QC8-B-8PM-B N/A CAD Icon (for items table) N/A Brass N/A #8 Body - Shut Off N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Male NPT Quick Connect Body
QC8-B-D8-316 N/A CAD Icon (for items table) N/A 316 SS N/A #8 Body - Shut Off N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End Quick Connect Body
QC8-B-D8-B N/A CAD Icon (for items table) N/A Brass N/A #8 Body - Shut Off N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End Quick Connect Body
Unit of Measure
1 2