QC Body
Instrumentation Quick Connects-2
Unit of Measure
1 2 

Part #

CAD

Body Material

Body Type

Body Size

End Connection Type

End Connection Size

Production Category

Product Descriptions

QC4-B1-D4-316 N/A N/A 316 SS N/A #4 Body - Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A 1 N/A Full Flow Quick Connect Body Duolok Tube End-Bulkhead
QC4-B-2PF-B N/A CAD Icon (for items table) N/A Brass N/A #4 Body - Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Female NPT Quick Connect Body
QC4-B-4PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Body - Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Female NPT Quick Connect Body
QC4-B-4PF-B N/A CAD Icon (for items table) N/A Brass N/A #4 Body - Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Female NPT Quick Connect Body
QC4-B-4PF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A #4 Body - Shut Off N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 3 N/A Female NPT Quick Connect Body
QC4-B-4PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Body - Shut Off N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male NPT Quick Connect Body
QC4-B-4PM-B N/A CAD Icon (for items table) N/A Brass N/A #4 Body - Shut Off N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male NPT Quick Connect Body
QC4-B-D2-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Body - Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End Quick Connect Body
QC4-B-D2-B N/A CAD Icon (for items table) N/A Brass N/A #4 Body - Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End Quick Connect Body
QC4-B-D4-316 N/A CAD Icon (for items table) N/A 316 SS N/A #4 Body - Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End Quick Connect Body
QC4-B-D4-B N/A CAD Icon (for items table) N/A Brass N/A #4 Body - Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End Quick Connect Body
QC4-B-D4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A #4 Body - Shut Off N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A 3 N/A Duolok Tube End Quick Connect Body
QC6-B-4PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Body - Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Female NPT Quick Connect Body
QC6-B-4PF-B N/A CAD Icon (for items table) N/A Brass N/A #6 Body - Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Female NPT Quick Connect Body
QC6-B-4PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Body - Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male NPT Quick Connect Body
QC6-B-4PM-B N/A CAD Icon (for items table) N/A Brass N/A #6 Body - Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male NPT Quick Connect Body
QC6-B-6PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Body - Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Female NPT Quick Connect Body
QC6-B-6PF-B N/A CAD Icon (for items table) N/A Brass N/A #6 Body - Shut Off N/A 3/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Female NPT Quick Connect Body
QC6-B-6PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Body - Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Male NPT Quick Connect Body
QC6-B-6PM-B N/A CAD Icon (for items table) N/A Brass N/A #6 Body - Shut Off N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Male NPT Quick Connect Body
QC6-B-D6-316 N/A CAD Icon (for items table) N/A 316 SS N/A #6 Body - Shut Off N/A 3/8 in N/A Duolok Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End Quick Connect Body
QC6-B-D6-B N/A CAD Icon (for items table) N/A Brass N/A #6 Body - Shut Off N/A 3/8 in N/A Duolok Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End Quick Connect Body
QC8-B-8PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A #8 Body - Shut Off N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Female NPT Quick Connect Body
QC8-B-8PF-B N/A CAD Icon (for items table) N/A Brass N/A #8 Body - Shut Off N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Female NPT Quick Connect Body
QC8-B-8PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A #8 Body - Shut Off N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Male NPT Quick Connect Body
Unit of Measure
1 2