Straight thread connector fitting
Straight Thread Cap
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Production Category

End Connection Type

IBT10CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread
IBT12CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread
IBT14CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 7/8 in N/A 4 N/A Male SAE Straight Thread
IBT16CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
IBT20CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
IBT24CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
IBT2CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Male SAE Straight Thread
IBT32CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
IBT3CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A Male SAE Straight Thread
IBT4CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread
IBT5CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A Male SAE Straight Thread
IBT6CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread
IBT8CGP N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
ISST10CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A 1 N/A Male SAE Straight Thread
ISST12CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A Male SAE Straight Thread
ISST14CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 7/8 in N/A 4 N/A Male SAE Straight Thread
ISST16CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A 1 N/A Male SAE Straight Thread
ISST20CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
ISST24CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
ISST2CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/8 in N/A 1 N/A Male SAE Straight Thread
ISST32CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
ISST3CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A Male SAE Straight Thread
ISST4CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Male SAE Straight Thread
ISST5CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A Male SAE Straight Thread
ISST8CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A Male SAE Straight Thread
Unit of Measure
1 2 3